Select a different country or region to see content for your location.
United States
03:59:10 GMT+0000 (Coordinated Universal Time)


CSCAA015-TV
Deep groove ball bearing
Deep groove ball bearing, Thin section bearing CSCAA..-TV, plastic cage

Main Dimensions & Performance Data
d | 38,1 mm | Bore diameter |
D | 47,625 mm | Outside diameter |
B | 4,763 mm | Width |
Cr | 2.030 N | Basic dynamic load rating, radial |
C0r | 1.550 N | Basic static load rating, radial |
nG | 14.100 1/min | Limiting speed |
≈m | 20 g | Weight |
Dimensions
rmin | 0,38 mm | Minimum chamfer dimension |
d1 | 41,7 mm | Shoulder diameter inner ring |
D1 | 44,1 mm | Shoulder diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.


All
English

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products