Select a different country or region to see content for your location.
United States
06:23:14 GMT+0000 (Coordinated Universal Time)


CSCA065
Deep groove ball bearing
Deep groove ball bearing, Thin section bearing CSCA, brass sheet metal cage
Frequently bought together

Main Dimensions & Performance Data
d | 165,1 mm | Bore diameter |
D | 177,8 mm | Outside diameter |
B | 6,35 mm | Width |
Cr | 5.000 N | Basic dynamic load rating, radial |
C0r | 8.300 N | Basic static load rating, radial |
nG | 3.350 1/min | Limiting speed |
≈m | 140 g | Weight |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
d1 | 169,8 mm | Shoulder diameter inner ring |
D1 | 173,1 mm | Shoulder diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.


All
English

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Englisch