Select a different country or region to see content for your location.
United States
04:56:46 GMT+0000 (Coordinated Universal Time)


2319-K-M
Self-aligning ball bearing
Self-aligning ball bearing 23..-K-M, tapered bore taper 1:12, solid brass cage
Replaces
2319K.M



Main Dimensions & Performance Data
d | 95 mm | Bore diameter |
D | 200 mm | Outside diameter |
B | 67 mm | Width |
Cr | 167.000 N | Basic dynamic load rating, radial |
C0r | 64.000 N | Basic static load rating, radial |
Cur | 3.350 N | Fatigue load limit, radial |
nG | 4.800 1/min | Limiting speed |
nϑr | 4.750 1/min | Reference speed |
≈m | 9,65 kg | Weight |
Mounting dimensions
da min | 109 mm | Minimum diameter shaft shoulder |
da max | 117 mm | Maximum diameter shaft shoulder |
Da max | 186 mm | Maximum diameter of housing shoulder |
db min | 105 mm | Minimum cavity diameter of the sleeve |
Ba min | 7 mm | Minimum cavity width of the sleeve |
ra max | 2,5 mm | Maximum fillet radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 167,65 mm | Shoulder diameter outer ring |
d1 | 121,6 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
e | 0,38 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,66 | Dynamic axial load factor |
Y2 | 2,57 | Dynamic axial load factor |
Y0 | 1,74 | Static axial load factor |
Additional information
H2319 | Adapter sleeve |
Downloads:
Your current product variant
Bore type | K | Tapered, taper 1:12 |
Sealing | Without | Not sealed |
Cage | M | Solid brass cage, ball guided |
Tolerance class | PN | Tolerance class PN, acc. to DIN 620 |
Lubricant | Without | Bearing not greased |
Characteristics