Select a different country or region to see content for your location.
United States
07:32:06 GMT+0000 (Coordinated Universal Time)


2313-K-M-C3
Self-aligning ball bearing
Self-aligning ball bearing 23..-K-M, tapered bore taper 1:12, solid brass cage
Replaces
2313K.M.C3
Product information



Main Dimensions & Performance Data
d | 65 mm | Bore diameter |
D | 140 mm | Outside diameter |
B | 48 mm | Width |
Cr | 98.000 N | Basic dynamic load rating, radial |
C0r | 32.500 N | Basic static load rating, radial |
Cur | 2.040 N | Fatigue load limit, radial |
nG | 7.100 1/min | Limiting speed |
nϑr | 6.100 1/min | Reference speed |
≈m | 3,493 kg | Weight |
Mounting dimensions
da min | 77 mm | Minimum diameter shaft shoulder |
da max | 82 mm | Maximum diameter shaft shoulder |
Da max | 128 mm | Maximum diameter of housing shoulder |
db min | 72 mm | Minimum cavity diameter of the sleeve |
Ba min | 6 mm | Minimum cavity width of the sleeve |
ra max | 2,1 mm | Maximum fillet radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 118,26 mm | Shoulder diameter outer ring |
d1 | 85,56 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
e | 0,39 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,62 | Dynamic axial load factor |
Y2 | 2,51 | Dynamic axial load factor |
Y0 | 1,7 | Static axial load factor |
Additional information
H2313 | Adapter sleeve |