Select a different country or region to see content for your location.
United States
03:41:40 GMT+0000 (Coordinated Universal Time)


2309-K-2RS-TVH-C3
Self-aligning ball bearing
Self-aligning ball bearing 23..-K-2RS-TVH, tapered bore taper 1:12, seals, plastic cage
Replaces
2309K.2RS.TV.C3
Product information



Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
D | 100 mm | Outside diameter |
B | 36 mm | Width |
Cr | 38.500 N | Basic dynamic load rating, radial |
C0r | 12.700 N | Basic static load rating, radial |
Cur | 810 N | Fatigue load limit, radial |
nG | 4.550 1/min | Limiting speed |
≈m | 1,2 kg | Weight |
Mounting dimensions
da min | 54 mm | Minimum diameter shaft shoulder |
da max | 61 mm | Maximum diameter shaft shoulder |
Da max | 91 mm | Maximum diameter of housing shoulder |
db min | 50 mm | Minimum cavity diameter of the sleeve |
Ba min | 5 mm | Minimum cavity width of the sleeve |
ra max | 1,5 mm | Maximum fillet radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
D1 | 83,684 mm | Shoulder diameter outer ring |
D2 | 85,81 mm | Caliber diameter outer ring |
d1 | 63,9 mm | Shoulder diameter inner ring |
d2 | 57,45 mm | Caliber diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
e | 0,25 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,51 | Dynamic axial load factor |
Y2 | 3,88 | Dynamic axial load factor |
Y0 | 2,63 | Static axial load factor |
Additional information
H2309 | Adapter sleeve |