Select a different country or region to see content for your location.
United States
05:00:37 GMT+0000 (Coordinated Universal Time)


2307-2RS-TVH
Self-aligning ball bearing
Self-aligning ball bearing 23..-2RS-TVH, seals, plastic cage
Replaces
2307.2RS.TV
Frequently bought together


Main Dimensions & Performance Data
| d | 35 mm | Bore diameter |
| D | 80 mm | Outside diameter |
| B | 31 mm | Width |
| Cr | 25.500 N | Basic dynamic load rating, radial |
| C0r | 7.900 N | Basic static load rating, radial |
| Cur | 500 N | Fatigue load limit, radial |
| nG | 5.800 1/min | Limiting speed |
| ≈m | 0,714 kg | Weight |
Mounting dimensions
| da min | 44 mm | Minimum diameter shaft shoulder |
| Da max | 71 mm | Maximum diameter of housing shoulder |
| ra max | 1,5 mm | Maximum fillet radius |
Dimensions
| rmin | 1,5 mm | Minimum chamfer dimension |
| D1 | 67,06 mm | Shoulder diameter outer ring |
| D2 | 68,36 mm | Caliber diameter outer ring |
| d1 | 51,25 mm | Shoulder diameter inner ring |
| d2 | 44,9 mm | Caliber diameter inner ring |
Temperature range
| Tmin | -20 °C | Operating temperature min. |
| Tmax | 100 °C | Operating temperature max. |
Calculation factors
| e | 0,26 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
| Y1 | 2,46 | Dynamic axial load factor |
| Y2 | 3,8 | Dynamic axial load factor |
| Y0 | 2,57 | Static axial load factor |
Your current product variant
| Bore type | Z | Cylindrical |
| Sealing | 2RS | Contact seal on both sides |
| Cage | TVH | Solid cage made of glass-fiber reinforced polyamide PA66 |
| Tolerance class | PN | Tolerance class PN, acc. to DIN 620 |
| Radial internal clearance | CN (Group N) | Normal internal clearance |
| Lubricant | GA13 | Ball bearing and insert bearing grease |
Characteristics
Operating conditions for bearing 2307-2RS-TVH
In work for 2307-2RS-TVH
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Preset calculation parameters
Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


