Select a different country or region to see content for your location.
United States
14:11:45 GMT+0000 (Coordinated Universal Time)


2304-2RS-TVH-C3
Self-aligning ball bearing
Self-aligning ball bearing 23..-2RS-TVH, seals, plastic cage
Product information


Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
D | 52 mm | Outside diameter |
B | 21 mm | Width |
Cr | 12.700 N | Basic dynamic load rating, radial |
C0r | 3.350 N | Basic static load rating, radial |
Cur | 212 N | Fatigue load limit, radial |
nG | 9.400 1/min | Limiting speed |
≈m | 0,212 kg | Weight |
Mounting dimensions
da min | 27 mm | Minimum diameter shaft shoulder |
Da max | 45 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
D1 | 41,59 mm | Shoulder diameter outer ring |
D2 | 44,37 mm | Caliber diameter outer ring |
d1 | 31,5 mm | Shoulder diameter inner ring |
d2 | 27,2 mm | Caliber diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
e | 0,29 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,16 | Dynamic axial load factor |
Y2 | 3,34 | Dynamic axial load factor |
Y0 | 2,26 | Static axial load factor |