Select a different country or region to see content for your location.
United States
07:58:58 GMT+0000 (Coordinated Universal Time)


2216-2RS-TVH
Self-aligning ball bearing
Self-aligning ball bearing 22..-2RS-TVH, seals, plastic cage
Product information


Main Dimensions & Performance Data
d | 80 mm | Bore diameter |
D | 140 mm | Outside diameter |
B | 33 mm | Width |
Cr | 40.000 N | Basic dynamic load rating, radial |
C0r | 17.000 N | Basic static load rating, radial |
Cur | 1.020 N | Fatigue load limit, radial |
nG | 2.700 1/min | Limiting speed |
≈m | 2,01 kg | Weight |
Mounting dimensions
da min | 91 mm | Minimum diameter shaft shoulder |
Da max | 129 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum fillet radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 122,07 mm | Shoulder diameter outer ring |
D2 | 126,5 mm | Caliber diameter outer ring |
d1 | 101,95 mm | Shoulder diameter inner ring |
d2 | 98,3 mm | Caliber diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
e | 0,16 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 3,93 | Dynamic axial load factor |
Y2 | 6,08 | Dynamic axial load factor |
Y0 | 4,12 | Static axial load factor |