Select a different country or region to see content for your location.
United States
16:59:48 GMT+0000 (Coordinated Universal Time)


2202-TVH
Self-aligning ball bearing
Self-aligning ball bearing 22..-TVH, plastic cage
Replaces
2202TV


Main Dimensions & Performance Data
d | 15 mm | Bore diameter |
D | 35 mm | Outside diameter |
B | 14 mm | Width |
Cr | 9.600 N | Basic dynamic load rating, radial |
C0r | 2.100 N | Basic static load rating, radial |
Cur | 133 N | Fatigue load limit, radial |
nG | 22.200 1/min | Limiting speed |
nϑr | 19.600 1/min | Reference speed |
≈m | 0,057 kg | Weight |
Mounting dimensions
da min | 19,2 mm | Minimum diameter shaft shoulder |
Da max | 30,8 mm | Maximum diameter of housing shoulder |
ra max | 0,6 mm | Maximum fillet radius |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
D1 | 29,19 mm | Shoulder diameter outer ring |
d1 | 20,25 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,46 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,37 | Dynamic axial load factor |
Y2 | 2,13 | Dynamic axial load factor |
Y0 | 1,44 | Static axial load factor |