Select a different country or region to see content for your location.
United States
11:01:46 GMT+0000 (Coordinated Universal Time)


1319-K-M-C3
Self-aligning ball bearing
Self-aligning ball bearing 13..-K-M, tapered bore taper 1:12, solid brass cage
Replaces
1319K.M.C3
Preferred product
Product information




Main Dimensions & Performance Data
d | 95 mm | Bore diameter |
D | 200 mm | Outside diameter |
B | 45 mm | Width |
Cr | 134.000 N | Basic dynamic load rating, radial |
C0r | 51.000 N | Basic static load rating, radial |
Cur | 2.650 N | Fatigue load limit, radial |
nG | 5.100 1/min | Limiting speed |
nϑr | 4.050 1/min | Reference speed |
≈m | 6,9 kg | Weight |
Mounting dimensions
da min | 109 mm | Minimum diameter shaft shoulder |
da max | 126 mm | Maximum diameter shaft shoulder |
Da max | 186 mm | Maximum diameter of housing shoulder |
db min | 102 mm | Minimum cavity diameter of the sleeve |
Ba min | 7 mm | Minimum cavity width of the sleeve |
ra max | 2,5 mm | Maximum fillet radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 169,85 mm | Shoulder diameter outer ring |
d1 | 127,6 mm | Shoulder diameter inner ring |
C1 | 1,6 mm | Overhang rolling element |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
e | 0,23 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,74 | Dynamic axial load factor |
Y2 | 4,25 | Dynamic axial load factor |
Y0 | 2,88 | Static axial load factor |
Additional information
H319 | Adapter sleeve |