Select a different country or region to see content for your location.
United States
20:07:05 GMT+0000 (Coordinated Universal Time)


1312-K-TVH
Self-aligning ball bearing
Self-aligning ball bearing 13..-K-TVH, tapered bore taper 1:12, plastic cage



Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
D | 130 mm | Outside diameter |
B | 31 mm | Width |
Cr | 58.000 N | Basic dynamic load rating, radial |
C0r | 20.800 N | Basic static load rating, radial |
Cur | 1.320 N | Fatigue load limit, radial |
nG | 5.500 1/min | Limiting speed |
nϑr | 5.200 1/min | Reference speed |
≈m | 1,94 kg | Weight |
Mounting dimensions
da min | 72 mm | Minimum diameter shaft shoulder |
da max | 83 mm | Maximum diameter shaft shoulder |
Da max | 118 mm | Maximum diameter of housing shoulder |
db min | 65 mm | Minimum cavity diameter of the sleeve |
Ba min | 6 mm | Minimum cavity width of the sleeve |
ra max | 2,1 mm | Maximum fillet radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 112,2 mm | Shoulder diameter outer ring |
d1 | 87 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,23 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,78 | Dynamic axial load factor |
Y2 | 4,3 | Dynamic axial load factor |
Y0 | 2,91 | Static axial load factor |
Additional information
H312 | Adapter sleeve |
Downloads:
Your current product variant
Bore type | K | Tapered, taper 1:12 |
Sealing | Without | Not sealed |
Cage | TVH | Solid cage made of glass-fiber reinforced polyamid PA66 |
Tolerance class | PN | Tolerance class PN, acc. to DIN 620 |
Lubricant | Without | Bearing not greased |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch