Select a different country or region to see content for your location.
United States
01:10:57 GMT+0000 (Coordinated Universal Time)


1311-K-TVH-C3
Self-aligning ball bearing
Self-aligning ball bearing 13..-K-TVH, tapered bore taper 1:12, plastic cage
Replaces
1311K.TV.C3



Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
D | 120 mm | Outside diameter |
B | 29 mm | Width |
Cr | 52.000 N | Basic dynamic load rating, radial |
C0r | 17.900 N | Basic static load rating, radial |
Cur | 1.130 N | Fatigue load limit, radial |
nG | 6.100 1/min | Limiting speed |
nϑr | 5.800 1/min | Reference speed |
≈m | 1,56 kg | Weight |
Mounting dimensions
da min | 66 mm | Minimum diameter shaft shoulder |
da max | 74 mm | Maximum diameter shaft shoulder |
Da max | 109 mm | Maximum diameter of housing shoulder |
db min | 60 mm | Minimum cavity diameter of the sleeve |
Ba min | 6 mm | Minimum cavity width of the sleeve |
ra max | 2 mm | Maximum fillet radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 101,04 mm | Shoulder diameter outer ring |
d1 | 78 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,24 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,65 | Dynamic axial load factor |
Y2 | 4,1 | Dynamic axial load factor |
Y0 | 2,78 | Static axial load factor |
Additional information
H311 | Adapter sleeve |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch