Select a different country or region to see content for your location.
United States
00:18:40 GMT+0000 (Coordinated Universal Time)


1308-TVH-C3
Self-aligning ball bearing
Self-aligning ball bearing 13..-TVH, plastic cage
Replaces
1308TV.C3


Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
D | 90 mm | Outside diameter |
B | 23 mm | Width |
Cr | 30.000 N | Basic dynamic load rating, radial |
C0r | 9.700 N | Basic static load rating, radial |
Cur | 610 N | Fatigue load limit, radial |
nG | 8.600 1/min | Limiting speed |
nϑr | 7.200 1/min | Reference speed |
≈m | 0,7 kg | Weight |
Mounting dimensions
da min | 49 mm | Minimum diameter shaft shoulder |
Da max | 81 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum fillet radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
D1 | 74,71 mm | Shoulder diameter outer ring |
d1 | 57,75 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,25 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,51 | Dynamic axial load factor |
Y2 | 3,88 | Dynamic axial load factor |
Y0 | 2,63 | Static axial load factor |