Select a different country or region to see content for your location.
United States
23:55:40 GMT+0000 (Coordinated Universal Time)


1224-M-C3
Self-aligning ball bearing
Self-aligning ball bearing 12..-M, solid brass cage
Replaces
1224M.C3
Preferred product
Frequently bought together



Main Dimensions & Performance Data
d | 120 mm | Bore diameter |
D | 215 mm | Outside diameter |
B | 42 mm | Width |
Cr | 121.000 N | Basic dynamic load rating, radial |
C0r | 53.000 N | Basic static load rating, radial |
Cur | 2.600 N | Fatigue load limit, radial |
nG | 4.750 1/min | Limiting speed |
nϑr | 4.200 1/min | Reference speed |
≈m | 6,88 kg | Weight |
Mounting dimensions
da min | 132 mm | Minimum diameter shaft shoulder |
Da max | 203 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum fillet radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 187,3 mm | Shoulder diameter outer ring |
d1 | 149 mm | Shoulder diameter inner ring |
C1 | 1,8 mm | Overhang rolling element |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
e | 0,2 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 3,11 | Dynamic axial load factor |
Y2 | 4,81 | Dynamic axial load factor |
Y0 | 3,25 | Static axial load factor |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Englisch