Select a different country or region to see content for your location.
United States
10:39:04 GMT+0000 (Coordinated Universal Time)


1218-K-TVH-C3
Self-aligning ball bearing
Self-aligning ball bearing 12..-K-TVH, tapered bore taper 1:12, plastic cage
Replaces
1218K.TV.C3



Main Dimensions & Performance Data
d | 90 mm | Bore diameter |
D | 160 mm | Outside diameter |
B | 30 mm | Width |
Cr | 57.000 N | Basic dynamic load rating, radial |
C0r | 23.500 N | Basic static load rating, radial |
Cur | 1.330 N | Fatigue load limit, radial |
nG | 4.550 1/min | Limiting speed |
nϑr | 4.850 1/min | Reference speed |
≈m | 2,48 kg | Weight |
Mounting dimensions
da min | 101 mm | Minimum diameter shaft shoulder |
da max | 110 mm | Maximum diameter shaft shoulder |
Da max | 149 mm | Maximum diameter of housing shoulder |
db min | 95 mm | Minimum cavity diameter of the sleeve |
Ba min | 7 mm | Minimum cavity width of the sleeve |
ra max | 2 mm | Maximum fillet radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 138,7 mm | Shoulder diameter outer ring |
d1 | 112,7 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,17 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 3,74 | Dynamic axial load factor |
Y2 | 5,79 | Dynamic axial load factor |
Y0 | 3,92 | Static axial load factor |
Additional information
H218 | Adapter sleeve |