Select a different country or region to see content for your location.
United States
21:50:27 GMT+0000 (Coordinated Universal Time)


1216-TVH
Self-aligning ball bearing
Self-aligning ball bearing 12..-TVH, plastic cage
Replaces
1216TV


Main Dimensions & Performance Data
d | 80 mm | Bore diameter |
D | 140 mm | Outside diameter |
B | 26 mm | Width |
Cr | 40.000 N | Basic dynamic load rating, radial |
C0r | 17.000 N | Basic static load rating, radial |
Cur | 1.020 N | Fatigue load limit, radial |
nG | 5.300 1/min | Limiting speed |
nϑr | 5.100 1/min | Reference speed |
≈m | 1,65 kg | Weight |
Mounting dimensions
da min | 91 mm | Minimum diameter shaft shoulder |
Da max | 129 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum fillet radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 122,07 mm | Shoulder diameter outer ring |
d1 | 101,95 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,16 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 3,93 | Dynamic axial load factor |
Y2 | 6,08 | Dynamic axial load factor |
Y0 | 4,12 | Static axial load factor |
Your current product variant
Bore type | Z | Cylindrical |
Sealing | Without | Not sealed |
Cage | TVH | Solid cage made of glass-fiber reinforced polyamide PA66 |
Tolerance class | PN | Tolerance class PN, acc. to DIN 620 |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Lubricant | Without | Bearing not greased |
Characteristics
Operating conditions for bearing 1216-TVH
In work for 1216-TVH
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products