Select a different country or region to see content for your location.
United States
03:15:31 GMT+0000 (Coordinated Universal Time)


1211-TVH-C3
Self-aligning ball bearing
Self-aligning ball bearing 12..-TVH, plastic cage
Replaces
1211TV.C3


Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
D | 100 mm | Outside diameter |
B | 21 mm | Width |
Cr | 27.000 N | Basic dynamic load rating, radial |
C0r | 10.000 N | Basic static load rating, radial |
Cur | 630 N | Fatigue load limit, radial |
nG | 7.700 1/min | Limiting speed |
nϑr | 6.900 1/min | Reference speed |
≈m | 0,687 kg | Weight |
Mounting dimensions
da min | 64 mm | Minimum diameter shaft shoulder |
Da max | 91 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum fillet radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
D1 | 86,44 mm | Shoulder diameter outer ring |
d1 | 69,5 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,19 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 3,32 | Dynamic axial load factor |
Y2 | 5,15 | Dynamic axial load factor |
Y0 | 3,48 | Static axial load factor |