Select a different country or region to see content for your location.
United States
21:23:45 GMT+0000 (Coordinated Universal Time)


1210-K-TVH
Self-aligning ball bearing
Self-aligning ball bearing 12..-K-TVH, tapered bore taper 1:12, plastic cage
Frequently bought together



Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
D | 90 mm | Outside diameter |
B | 20 mm | Width |
Cr | 22.900 N | Basic dynamic load rating, radial |
C0r | 8.100 N | Basic static load rating, radial |
Cur | 520 N | Fatigue load limit, radial |
nG | 8.700 1/min | Limiting speed |
nϑr | 7.700 1/min | Reference speed |
≈m | 0,51 kg | Weight |
Mounting dimensions
da min | 57 mm | Minimum diameter shaft shoulder |
da max | 62 mm | Maximum diameter shaft shoulder |
Da max | 83 mm | Maximum diameter of housing shoulder |
db min | 53 mm | Minimum cavity diameter of the sleeve |
Ba min | 5 mm | Minimum cavity width of the sleeve |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
D1 | 77,13 mm | Shoulder diameter outer ring |
d1 | 62,7 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,2 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 3,15 | Dynamic axial load factor |
Y2 | 4,87 | Dynamic axial load factor |
Y0 | 3,3 | Static axial load factor |
Additional information
H210 | Adapter sleeve |
Downloads:
Your current product variant
Bore type | K | Tapered, taper 1:12 |
Sealing | Without | Not sealed |
Cage | TVH | Solid cage made of glass-fiber reinforced polyamide PA66 |
Tolerance class | PN | Tolerance class PN, acc. to DIN 620 |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Lubricant | Without | Bearing not greased |
Characteristics


