Select a different country or region to see content for your location.
United States
20:26:23 GMT+0000 (Coordinated Universal Time)


1201-TVH
Self-aligning ball bearing
Self-aligning ball bearing 12..-TVH, plastic cage
Replaces
1201TV
Product information


Main Dimensions & Performance Data
d | 12 mm | Bore diameter |
D | 32 mm | Outside diameter |
B | 10 mm | Width |
Cr | 5.700 N | Basic dynamic load rating, radial |
C0r | 1.270 N | Basic static load rating, radial |
Cur | 80 N | Fatigue load limit, radial |
nG | 28.000 1/min | Limiting speed |
nϑr | 21.300 1/min | Reference speed |
≈m | 0,04 kg | Weight |
Mounting dimensions
da min | 16,2 mm | Minimum diameter shaft shoulder |
Da max | 27,8 mm | Maximum diameter of housing shoulder |
ra max | 0,6 mm | Maximum fillet radius |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
D1 | 25,08 mm | Shoulder diameter outer ring |
d1 | 18,2 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,37 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,68 | Dynamic axial load factor |
Y2 | 2,61 | Dynamic axial load factor |
Y0 | 1,76 | Static axial load factor |