Select a different country or region to see content for your location.
United States
01:50:25 GMT+0000 (Coordinated Universal Time)


11211-TVH
Self-aligning ball bearing
Self-aligning ball bearing 112..-TVH, plastic cage
Replaces
11211TV


Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
D | 100 mm | Outside diameter |
B | 21 mm | Width, outer ring |
Bi | 60 mm | Width, inner ring |
Cr | 27.000 N | Basic dynamic load rating, radial |
C0r | 10.000 N | Basic static load rating, radial |
Cur | 630 N | Fatigue load limit, radial |
nG | 7.700 1/min | Limiting speed |
nϑr | 6.900 1/min | Reference speed |
≈m | 1,16 kg | Weight |
Mounting dimensions
Da max | 91 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximaler Hohlkehlradius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
D1 | 86,44 mm | Shoulder diameter outer ring |
d1 | 69,5 mm | Shoulder diameter inner ring |
b | 7 mm | Width retaining slot |
t | 9 mm | Hight retaining slot |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,19 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 3,32 | Dynamic axial load factor |
Y2 | 5,15 | Dynamic axial load factor |
Y0 | 3,48 | Static axial load factor |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products