Select a different country or region to see content for your location.
United States
11:32:45 GMT+0000 (Coordinated Universal Time)


UK215
Radial insert ball bearing
Radial insert ball bearings UK, spherical outer ring, location by adapter sleeve, RSR seals on both sides
Preferred product


Main Dimensions & Performance Data
d | 65 mm | Bore diameter |
DSP | 130 mm | Outside diameter |
B | 44,5 mm | Width |
Cur | 2.300 N | Fatigue load limit, radial |
B1 | 73 mm | Locking collar total width |
Cr | 66.000 N | Basic dynamic load rating, radial |
C0r | 44.500 N | Basic static load rating, radial |
≈m | 2,62 kg | Weight |
Dimensions
C | 32 mm | Width, outer ring |
C2 | 33,4 mm | Sealing total width |
Ca | 8,5 mm | Distance to lubrication hole |
d3 | 98 mm | Outside diameter locking collar/locknut |
B2 | 15 mm | Width nut and lock |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 14,6 | Calculation factor |
Additional information
H2315-J30QH | Adapter sleeve | |
KM15 | Locknut | |
MB15 | Fuse | |
H.H2315 | Sleeve |

