Select a different country or region to see content for your location.
United States
22:56:30 GMT+0000 (Coordinated Universal Time)


UK215-OSE
Radial insert ball bearing
Frequently bought together

Main Dimensions & Performance Data
d | 75 mm | Bore diameter |
DSP | 130 mm | Outside diameter |
B | 44 mm | Width |
Cur | 2.300 N | Fatigue load limit, radial |
Cr | 66.000 N | Basic dynamic load rating, radial |
C0r | 44.500 N | Basic static load rating, radial |
≈m | 1,54 kg | Weight |
Dimensions
C | 32 mm | Width, outer ring |
C2 | 33 mm | Sealing total width |
Ca | 8,5 mm | Distance to lubrication hole |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 14,6 | Calculation factor |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.