Select a different country or region to see content for your location.
United States
18:48:59 GMT+0000 (Coordinated Universal Time)

Hauptabmessungen und Leistungsdaten
d | 55 mm | Bohrungsdurchmesser |
DSP | 100 mm | Außendurchmesser |
B | 36 mm | Breite |
Cur | 1.520 N | Ermüdungsgrenzbelastung, radial |
Cr | 46.000 N | Dynamische Tragzahl, radial |
C0r | 29.000 N | Statische Tragzahl, radial |
≈m | 0,81 kg | Weight |
Abmessungen
C | 25 mm | Breite des Außenringes |
C2 | 25,6 mm | Breite über Dichtungen |
Ca | 7 mm | Abstand Schmierbohrung |
Temperaturbereich
Tmin | -20 °C | Betriebstemperatur min. |
Tmax | 100 °C | Betriebstemperatur max. |
Berechnungsfaktoren
f0 | 14,2 | Berechnungsfaktor |
Operating conditions for bearing UK211-OSE
In work for UK211-OSE
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products