Select a different country or region to see content for your location.
United States
13:37:00 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
DSP | 85 mm | Outside diameter |
B | 32 mm | Width |
Cur | 1.060 N | Fatigue load limit, radial |
Cr | 34.500 N | Basic dynamic load rating, radial |
C0r | 20.400 N | Basic static load rating, radial |
≈m | 0,53 kg | Weight |
Dimensions
C | 21 mm | Width, outer ring |
C2 | 22,4 mm | Sealing total width |
Ca | 6,3 mm | Distance to lubrication hole |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 14,1 | Calculation factor |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products