Select a different country or region to see content for your location.
United States
04:21:01 GMT+0000 (Coordinated Universal Time)


UK207-OSE
Radial insert ball bearing
Preferred product
Frequently bought together

Main Dimensions & Performance Data
| d | 35 mm | Bore diameter |
| DSP | 72 mm | Outside diameter |
| B | 29 mm | Width |
| Cur | 800 N | Fatigue load limit, radial |
| Cr | 27.500 N | Basic dynamic load rating, radial |
| C0r | 15.300 N | Basic static load rating, radial |
| ≈m | 0,37 kg | Weight |
Dimensions
| C | 20 mm | Width, outer ring |
| C2 | 20,6 mm | Sealing total width |
| Ca | 5,7 mm | Distance to lubrication hole |
Temperature range
| Tmin | -20 °C | Operating temperature min. |
| Tmax | 100 °C | Operating temperature max. |
Calculation factors
| f0 | 13,8 | Calculation factor |
Operating conditions for bearing UK207-OSE
In work for UK207-OSE
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Preset calculation parameters
Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
