Select a different country or region to see content for your location.
United States
12:23:16 GMT+0000 (Coordinated Universal Time)


UK205
Radial insert ball bearing
Radial insert ball bearings UK, spherical outer ring, location by adapter sleeve, RSR seals on both sides
Preferred product


Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
DSP | 52 mm | Outside diameter |
B | 23 mm | Width |
Cur | 410 N | Fatigue load limit, radial |
B1 | 35 mm | Locking collar total width |
Cr | 14.900 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
≈m | 0,25 kg | Weight |
Dimensions
C | 17 mm | Width, outer ring |
C2 | 17,6 mm | Sealing total width |
Ca | 4,2 mm | Distance to lubrication hole |
d3 | 38 mm | Outside diameter locking collar/locknut |
B2 | 8 mm | Width nut and lock |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 13,8 | Calculation factor |
Additional information
H2305-J30QH | Adapter sleeve | |
KM5 | Locknut | |
MB5 | Fuse | |
H.H2305 | Sleeve |
Operating conditions for bearing UK205
In work for UK205
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


Recently viewed products

Wait to see recently viewed products