Select a different country or region to see content for your location.
United States
12:12:11 GMT+0000 (Coordinated Universal Time)


UC216-49
Spannlager
Spannlager UC, sphärischer Außenring, Befestigung durch Gewindestifte, beidseitig RSR-Dichtung

Main Dimensions & Performance Data
d | 77,788 mm | Bore diameter |
d | 77,787 mm | Bore diameter, inch |
DSP | 140 mm | Outside diameter |
B | 82,6 mm | Width |
Cur | 2.700 N | Fatigue load limit, radial |
Cr | 76.000 N | Basic dynamic load rating, radial |
C0r | 54.000 N | Basic static load rating, radial |
≈m | 2,88 kg | Weight |
Dimensions
C | 33 mm | Width, outer ring |
C2 | 34,4 mm | Sealing total width |
S | 33,3 mm | Distance raceway |
d1 | 97 mm | Rib diameter inner ring |
Ca | 9,3 mm | Distance to lubrication hole |
A | 14 mm | Distance thread |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 14,7 | Calculation factor |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Recently viewed products