Select a different country or region to see content for your location.
United States
06:16:51 GMT+0000 (Coordinated Universal Time)


UC209
Radial insert ball bearing
Radial insert ball bearings UC, spherical outer ring, location by grub screws, RSR seals on both sides
Preferred product
Frequently bought together

Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
DSP | 85 mm | Outside diameter |
B | 49,2 mm | Width |
Cur | 1.060 N | Fatigue load limit, radial |
Cr | 34.500 N | Basic dynamic load rating, radial |
C0r | 20.400 N | Basic static load rating, radial |
≈m | 0,697 kg | Weight |
Dimensions
C | 22 mm | Width, outer ring |
C2 | 22,6 mm | Sealing total width |
S | 19 mm | Distance raceway |
d1 | 57,91 mm | Rib diameter inner ring |
Ca | 6,3 mm | Distance to lubrication hole |
A | 8 mm | Distance thread |
W | 4 mm | Width of flats |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 14,1 | Calculation factor |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Operating conditions for bearing UC209
In work for UC209
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.

