Select a different country or region to see content for your location.
United States
14:06:49 GMT+0000 (Coordinated Universal Time)


UC202-10
Radial insert ball bearing
Radial insert ball bearings UC, spherical outer ring, location by grub screws, RSR seals on both sides
Preferred product

Main Dimensions & Performance Data
d | 15,875 mm | Bore diameter |
d | 15,875 mm | Bore diameter, inch |
DSP | 47 mm | Outside diameter |
B | 31 mm | Width |
Cur | 345 N | Fatigue load limit, radial |
Cr | 13.600 N | Basic dynamic load rating, radial |
C0r | 6.600 N | Basic static load rating, radial |
≈m | 0,171 kg | Weight |
Dimensions
C | 17 mm | Width, outer ring |
C2 | 16,8 mm | Sealing total width |
S | 12,7 mm | Distance raceway |
d1 | 27,56 mm | Rib diameter inner ring |
Ca | 4,2 mm | Distance to lubrication hole |
A | 5 mm | Distance thread |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 13,1 | Calculation factor |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
