Select a different country or region to see content for your location.
United States
07:03:22 GMT+0000 (Coordinated Universal Time)


SK104-208-KTT-L402/70-AH10
Deep groove ball bearing
Frequently bought together
Main Dimensions & Performance Data
D | 80 mm | Outside diameter |
B | 36,5 mm | Width |
Cr | 32.500 N | Basic dynamic load rating, radial |
C0r | 19.800 N | Basic static load rating, radial |
Cur | 910 N | Fatigue load limit, radial |
≈m | 0,618 kg | Weight |
Dimensions
D1 | 68,4 mm | Outside diameter seal |
C | 18 mm | Width, outer ring |
F | 38 mm | Maximum distance hexagonal bore |
r | 0,12 mm | Radius hexagonal bore |
C2 | 25 mm | Sealing total width |
d1 | 52,3 mm | Rib diameter inner ring |
d | 31,75 mm | Width of flats |
d | 31,75 mm | Width across flats (Inch) |
0,15 mm | Width across flats upper tolerance | |
0,05 mm | Width across flats lower tolerance |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 13,6 | Calculation factor |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
Your current product variant
Sealing | KTT | Triple lip seals on both sides |
Lubricant quantity | L402/70 |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.