Select a different country or region to see content for your location.
United States
19:55:58 GMT+0000 (Coordinated Universal Time)
Main Dimensions & Performance Data
D | 72 mm | Outside diameter |
B | 25 mm | Width |
Cr | 25.500 N | Basic dynamic load rating, radial |
C0r | 15.300 N | Basic static load rating, radial |
≈m | 351,904 g | Weight |
Dimensions
D1 | 60 mm | Outside diameter seal |
C | 17 mm | Width, outer ring |
F | 38 mm | Maximum distance hexagonal bore |
r | 0,12 mm | Radius hexagonal bore |
C2 | 18,7 mm | Sealing total width |
d1 | 46,8 mm | Rib diameter inner ring |
d | 31,75 mm | Width of flats |
d | 31,75 mm | Width across flats (Inch) |
0,15 mm | Width across flats upper tolerance | |
0,05 mm | Width across flats lower tolerance |
Calculation factors
f0 | 13,8 | Calculation factor |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-10-28 | Katalog | SG 1 | Englisch