Select a different country or region to see content for your location.
United States
04:37:40 GMT+0000 (Coordinated Universal Time)


SK014-205-KRR
Deep groove ball bearing
Self-aligning deep groove ball bearings SK..-KRR, Cylindrical outer ring, inner ring with hexagonal bore, R seal on both sides
Preferred product


Main Dimensions & Performance Data
D | 52 mm | Outside diameter |
B | 25,4 mm | Width |
Cr | 14.900 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
≈m | 175 g | Weight |
Dimensions
D1 | 42,5 mm | Outside diameter seal |
C | 15 mm | Width, outer ring |
F | 26,5 mm | Maximum distance hexagonal bore |
r | 0,12 mm | Radius hexagonal bore |
C2 | 16,5 mm | Sealing total width |
d1 | 33,8 mm | Rib diameter inner ring |
d | 22,225 mm | Width of flats |
d | 22,225 mm | Width across flats (Inch) |
0,15 mm | Width across flats upper tolerance | |
0,05 mm | Width across flats lower tolerance |
Calculation factors
f0 | 13,8 | Calculation factor |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
Your current product variant
Sealing | KRR | Lip seals on both sides |
Deviating ballset | 205 | 205 |
Characteristics


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products