Select a different country or region to see content for your location.
United States
04:03:56 GMT+0000 (Coordinated Universal Time)



RCSMB25/65-XL-FA106
Radial insert ball bearing
Radial insert ball bearings RCSM, with rubber interliner, location by eccentric locking collar, P seals on both sides
Replaces
RCSMB25/65-FA106
Preferred product
Frequently bought together

Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
D | 65,1 mm | Outside diameter |
C | 25,4 mm | Width, outer ring |
B1 | 31 mm | Locking collar total width |
Cr | 14.000 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
Cur | 370 N | Fatigue load limit, radial |
1.400 N | Load carrying capacity (rubber interliner) | |
≈m | 0,233 kg | Weight |
Dimensions
S1 | 23,5 mm | Distance raceway to locking collar |
D2 | 46 mm | Flange diameter rubber interliner |
d3 | 37,5 mm | Outside diameter locking collar/locknut |
P | 12,7 mm | Distance raceway of rubber interliner to face side |
Calculation factors
f0 | 13,8 | Calculation factor |
Additional information
RAE25-XL-NPP-FA106 | Bearing designation | |
Shore A | 70 ° | Hardness rubber interliner |
Operating conditions for bearing RCSMB25/65-XL-FA106
In work for RCSMB25/65-XL-FA106
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-10-28 | Katalog | SG 1 | Englisch