Select a different country or region to see content for your location.
United States
07:56:22 GMT+0000 (Coordinated Universal Time)



RALE20-XL-NPP-FA106
Radial insert ball bearing
Radial insert ball bearings RALE..-NPP, cylindrical outer ring, location by eccentric locking collar, P seals on both sides
Replaces
RALE20-NPP-FA106
Preferred product

Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
D | 42 mm | Outside diameter |
B | 16,7 mm | Width |
B1 | 24,5 mm | Locking collar total width |
Cr | 9.400 N | Basic dynamic load rating, radial |
C0r | 5.000 N | Basic static load rating, radial |
Cur | 213 N | Fatigue load limit, radial |
≈m | 0,1 kg | Weight |
Dimensions
C | 12 mm | Width, outer ring |
S | 6 mm | Distance raceway |
d2 | 25,4 mm | Rib diameter sealing inner ring |
d3 | 30 mm | Outside diameter locking collar/locknut |
W | 2,5 mm | Width of flats |
Calculation factors
f0 | 13,8 | Calculation factor |
Downloads:
Your current product variant
Sealing | NPP | Lip seal on both sides |
Manufacturing instruction | FA106 | Bearing subjected to special noise testing |
Characteristics


All
English

2017-10-28 | Katalog | SG 1 | Englisch