Select a different country or region to see content for your location.
United States
02:22:26 GMT+0000 (Coordinated Universal Time)



RAE60-XL-NPP
Radial insert ball bearing
Radial insert ball bearing RAE..-XL-NPP
Replaces
RAE60-NPP
Preferred product

Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
D | 110 mm | Outside diameter |
B | 37,1 mm | Width |
B1 | 53,1 mm | Locking collar total width |
Cr | 52.000 N | Basic dynamic load rating, radial |
C0r | 36.000 N | Basic static load rating, radial |
Cur | 1.710 N | Fatigue load limit, radial |
≈m | 1,419 kg | Weight |
Dimensions
C | 24 mm | Width, outer ring |
S | 13,5 mm | Distance raceway |
d2 | 72 mm | Rib diameter sealing inner ring |
d3 | 84 mm | Outside diameter locking collar/locknut |
W | 5 mm | Width of flats |
Calculation factors
f0 | 14,3 | Calculation factor |
Operating conditions for bearing RAE60-XL-NPP
In work for RAE60-XL-NPP
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-10-28 | Katalog | SG 1 | Englisch