Select a different country or region to see content for your location.
United States
15:34:53 GMT+0000 (Coordinated Universal Time)



RAE45-XL-NPP-B
Radial insert ball bearing
Radial insert ball bearing RAE..-XL-NPP-B
Frequently bought together

Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
DSP | 85 mm | Outside diameter |
B | 30,2 mm | Width |
Cur | 970 N | Fatigue load limit, radial |
B1 | 43,8 mm | Locking collar total width |
Cr | 34.500 N | Basic dynamic load rating, radial |
C0r | 20.400 N | Basic static load rating, radial |
≈m | 0,7 kg | Weight |
Dimensions
C | 22 mm | Width, outer ring |
S | 11 mm | Distance raceway |
d2 | 54,3 mm | Rib diameter sealing inner ring |
d3 | 63 mm | Outside diameter locking collar/locknut |
W | 5 mm | Width of flats |
Calculation factors
f0 | 14,1 | Calculation factor |
Operating conditions for bearing RAE45-XL-NPP-B
In work for RAE45-XL-NPP-B
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-10-28 | Katalog | SG 1 | Englisch