Select a different country or region to see content for your location.
United States
22:52:48 GMT+0000 (Coordinated Universal Time)



RAE40-XL-NPP-NR
Radial insert ball bearing
Radial insert ball bearings RAE..-NPP-NR, cylindrical outer ring, location by eccentric locking collar, slots in outer ring, P seals on both sides
Replaces
RAE40-NPP-NR
Preferred product

Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
D | 80 mm | Outside diameter |
B | 30,2 mm | Width |
B1 | 43,8 mm | Locking collar total width |
Cr | 32.500 N | Basic dynamic load rating, radial |
C0r | 19.800 N | Basic static load rating, radial |
Cur | 1.030 N | Fatigue load limit, radial |
≈m | 0,65 kg | Weight |
Dimensions
C | 21 mm | Width, outer ring |
S | 11 mm | Distance raceway |
d2 | 49,4 mm | Rib diameter sealing inner ring |
d3 | 58 mm | Outside diameter locking collar/locknut |
A | 4,98 mm | Distance snap ring |
0 mm | Upper distance retaining ring tolerance | |
-0,3 mm | Lower distance retaining ring tolerance | |
W | 5 mm | Width of flats |
D2 | 86,6 mm | Outside diameter snap ring |
0 mm | Upper width snap ring tolerance | |
-0,1 mm | Lower width snap ring tolerance |
Calculation factors
f0 | 13,6 | Calculation factor |
Operating conditions for bearing RAE40-XL-NPP-NR
In work for RAE40-XL-NPP-NR
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products