Select a different country or region to see content for your location.
United States
00:37:48 GMT+0000 (Coordinated Universal Time)



RAE25-XL-NPP-NR
Radial insert ball bearing
Radial insert ball bearings RAE..-NPP-NR, cylindrical outer ring, location by eccentric locking collar, slots in outer ring, P seals on both sides
Replaces
RAE25-NPP-NR
Preferred product

Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
D | 52 mm | Outside diameter |
B | 21,4 mm | Width |
B1 | 31 mm | Locking collar total width |
Cr | 14.000 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
Cur | 410 N | Fatigue load limit, radial |
≈m | 0,2 kg | Weight |
Dimensions
C | 15 mm | Width, outer ring |
S | 7,5 mm | Distance raceway |
d2 | 30,5 mm | Rib diameter sealing inner ring |
d3 | 37,5 mm | Outside diameter locking collar/locknut |
A | 3,58 mm | Distance snap ring |
0 mm | Upper distance retaining ring tolerance | |
-0,25 mm | Lower distance retaining ring tolerance | |
W | 3 mm | Width of flats |
D2 | 57,9 mm | Outside diameter snap ring |
0 mm | Upper width snap ring tolerance | |
-0,1 mm | Lower width snap ring tolerance |
Calculation factors
f0 | 13,8 | Calculation factor |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products