Select a different country or region to see content for your location.
United States
16:05:21 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
D | 52 mm | Outside diameter |
B | 21,4 mm | Width |
B1 | 31 mm | Locking collar total width |
Cr | 14.000 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
Cur | 370 N | Fatigue load limit, radial |
≈m | 0,14 kg | Weight |
Dimensions
C | 15 mm | Width, outer ring |
S | 7,5 mm | Distance raceway |
d2 | 30,3 mm | Rib diameter sealing inner ring |
d3 | 37,5 mm | Outside diameter locking collar/locknut |
W | 3 mm | Width of flats |
Calculation factors
f0 | 13,8 | Calculation factor |
Downloads:
Your current product variant
Sealing | NPP | Lip seal on both sides |
Manufacturing instruction | FA106 | Bearing subjected to special noise testing |
Lubricant | L460 | Grease (L460) |
Characteristics