Select a different country or region to see content for your location.
United States
03:24:35 GMT+0000 (Coordinated Universal Time)



RABRB40/85-XL-FA106
Radial insert ball bearing
Radial insert ball bearings RABR, with rubber interliner, location by eccentric locking collar, P seals on both sides
Replaces
RABRB40/85-FA106
Preferred product

Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
D | 85 mm | Outside diameter |
C | 27 mm | Width, outer ring |
B2 | 46,3 mm | Width total |
B1 | 43,8 mm | Locking collar total width |
Cr | 34.500 N | Basic dynamic load rating, radial |
C0r | 19.800 N | Basic static load rating, radial |
Cur | 1.030 N | Fatigue load limit, radial |
3.500 N | Load carrying capacity (rubber interliner) | |
≈m | 0,652 kg | Weight |
Dimensions
S1 | 32,7 mm | Distance raceway to locking collar |
D2 | 70 mm | Flange diameter rubber interliner |
d3 | 58 mm | Outside diameter locking collar/locknut |
Calculation factors
f0 | 13,6 | Calculation factor |
Additional information
RAE40-XL-NPP-B-FA106 | Bearing designation | |
Shore A | 70 ° | Hardness rubber interliner |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products