Select a different country or region to see content for your location.
United States
12:19:35 GMT+0000 (Coordinated Universal Time)



RABRB15/47-XL-FA106
Radial insert ball bearing
Radial insert ball bearings RABR, with rubber interliner, location by eccentric locking collar, P seals on both sides
Replaces
RABRB15/47-FA106
Preferred product

Main Dimensions & Performance Data
d | 15 mm | Bore diameter |
D | 47,3 mm | Outside diameter |
C | 18 mm | Width, outer ring |
B2 | 31,1 mm | Width total |
B1 | 28,6 mm | Locking collar total width |
Cr | 9.800 N | Basic dynamic load rating, radial |
C0r | 4.750 N | Basic static load rating, radial |
Cur | 248 N | Fatigue load limit, radial |
840 N | Load carrying capacity (rubber interliner) | |
≈m | 0,2 kg | Weight |
Dimensions
S1 | 22,1 mm | Distance raceway to locking collar |
D2 | 33,5 mm | Flange diameter rubber interliner |
d3 | 28,4 mm | Outside diameter locking collar/locknut |
Calculation factors
f0 | 13 | Calculation factor |
Additional information
RAE15-XL-NPP-B-FA106 | Bearing designation | |
Shore A | 70 ° | Hardness rubber interliner |
Operating conditions for bearing RABRB15/47-XL-FA106
In work for RABRB15/47-XL-FA106
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products