Select a different country or region to see content for your location.
United States
11:49:37 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d | 36,5125 mm | Bore diameter |
d | 36,512 mm | Bore diameter, inch |
D | 72 mm | Outside diameter |
B1 | 39 mm | Locking collar total width |
B | 25,4 mm | Width |
Cur | 700 N | Fatigue load limit, radial |
Cr | 25.500 N | Basic dynamic load rating, radial |
C0r | 15.300 N | Basic static load rating, radial |
≈m | 442,312 g | Weight |
Dimensions
C | 19 mm | Width, outer ring |
S | 9,5 mm | Distance raceway |
d2 | 44,6 mm | Rib diameter sealing inner ring |
d3 | 51 mm | Outside diameter locking collar/locknut |
W | 4,762 mm | Width across flats (Inch) |
Calculation factors
f0 | 13,8 | Calculation factor |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
Your current product variant
Sealing | NPP | Lip seal on both sides |
Shape of outer surface | Z |
Characteristics

