Select a different country or region to see content for your location.
United States
13:30:16 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d | 25,4 mm | Bore diameter |
d | 25,4 mm | Bore diameter, inch |
DSP | 52 mm | Outside diameter |
B1 | 31 mm | Locking collar total width |
B | 21,4 mm | Width |
Cr | 14.900 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
≈m | 0,183 kg | Weight |
Dimensions
C | 15 mm | Width, outer ring |
S | 7,5 mm | Distance raceway |
d2 | 30,36 mm | Rib diameter sealing inner ring |
d3 | 37,5 mm | Outside diameter locking collar/locknut |
W | 3,175 mm | Width across flats (Inch) |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
Your current product variant
Sealing | NPP | Lip seal on both sides |
Shape of outer surface | B |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-10-28 | Katalog | SG 1 | Englisch