Select a different country or region to see content for your location.
United States
05:01:32 GMT+0000 (Coordinated Universal Time)


RA100-NPP
Radial insert ball bearing
Radial insert ball bearing RA..-NPP
Replaces
RA 100 NPP-FA106
Product information

Main Dimensions & Performance Data
d | 25,4 mm | Bore diameter |
d | 25,4 mm | Bore diameter, inch |
D | 52 mm | Outside diameter |
B1 | 31 mm | Locking collar total width |
B | 21,4 mm | Width |
Cur | 400 N | Fatigue load limit, radial |
Cr | 14.000 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
≈m | 184,68 g | Weight |
Dimensions
C | 15 mm | Width, outer ring |
S | 7,5 mm | Distance raceway |
d2 | 30,5 mm | Rib diameter sealing inner ring |
d3 | 37,5 mm | Outside diameter locking collar/locknut |
W | 3,175 mm | Width across flats (Inch) |
Calculation factors
f0 | 13,8 | Calculation factor |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
Your current product variant
Sealing | NPP | Lip seal on both sides |
Shape of outer surface | Z | |
Manufacturing instruction | FA106 | Bearing subjected to special noise testing |
Characteristics