Select a different country or region to see content for your location.
United States
10:29:45 GMT+0000 (Coordinated Universal Time)



PE40-XL
Radial insert ball bearing
Radial insert ball bearings PE, cylindrical outer ring, with steel aligning ring, location by eccentric locking collar, P seals on both sides
Replaces
PE40
Preferred product

Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
D | 90 mm | Outside diameter |
U | 45,2 mm | Width |
Cr | 32.500 N | Basic dynamic load rating, radial |
C0r | 19.800 N | Basic static load rating, radial |
Cur | 1.030 N | Fatigue load limit, radial |
≈m | 0,9 kg | Weight |
Dimensions
A | 25 mm | Width, outer ring |
C1 | 15,4 mm | Distance ring grooves |
0,2 mm | Upper distance ring groove tolerance | |
b | 2,7 mm | Width retaining slot |
0,3 mm | Nut width upper tolerance | |
D1 | 86,8 mm | Diameter of groove |
-0,5 mm | Nut diameter lower tolerance |
Calculation factors
f0 | 13,6 | Calculation factor |
Additional information
RAE40-XL-NPP-B | Bearing designation |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products