Select a different country or region to see content for your location.
United States
12:57:58 GMT+0000 (Coordinated Universal Time)



PE30-XL
Radial insert ball bearing
Radial insert ball bearings PE, cylindrical outer ring, with steel aligning ring, location by eccentric locking collar, P seals on both sides
Replaces
PE30
Preferred product

Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
D | 72 mm | Outside diameter |
U | 37,2 mm | Width |
Cr | 19.500 N | Basic dynamic load rating, radial |
C0r | 11.300 N | Basic static load rating, radial |
Cur | 480 N | Fatigue load limit, radial |
≈m | 0,49 kg | Weight |
Dimensions
A | 21 mm | Width, outer ring |
C1 | 14,4 mm | Distance ring grooves |
0,2 mm | Upper distance ring groove tolerance | |
b | 1,9 mm | Width retaining slot |
0,3 mm | Nut width upper tolerance | |
D1 | 68,8 mm | Diameter of groove |
-0,5 mm | Nut diameter lower tolerance |
Calculation factors
f0 | 13,8 | Calculation factor |
Additional information
RAE30-XL-NPP-B | Bearing designation |
Operating conditions for bearing PE30-XL
In work for PE30-XL
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-10-28 | Katalog | SG 1 | Englisch