Select a different country or region to see content for your location.
United States
23:03:23 GMT+0000 (Coordinated Universal Time)



NE45-XL-KRR-B-2C-L285/70-OSE
Radial insert ball bearing
Radial insert ball bearing NE..-XL-KRR-B-OSE

Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
DSP | 100 mm | Outside diameter |
B | 43,1 mm | Width |
Cr | 53.100 N | Basic dynamic load rating, radial |
C0r | 31.600 N | Basic static load rating, radial |
≈m | 1,06 kg | Weight |
Dimensions
C | 25 mm | Width, outer ring |
C2 | 37,2 mm | Sealing total width |
S | 19,2 mm | Distance raceway |
d1 | 60,3 mm | Rib diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-10-28 | Katalog | SG 1 | Englisch