Select a different country or region to see content for your location.
United States
14:02:17 GMT+0000 (Coordinated Universal Time)



GYE60-XL-KRR-B
Radial insert ball bearing
Radial insert ball bearings GYE..-KRR-B, spherical outer ring, location by grub screws, R seals on both sides
Replaces
GYE60-KRR-B
Preferred product

Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
DSP | 110 mm | Outside diameter |
B | 65,1 mm | Width |
Cur | 1.870 N | Fatigue load limit, radial |
Cr | 56.000 N | Basic dynamic load rating, radial |
C0r | 36.000 N | Basic static load rating, radial |
≈m | 1,389 kg | Weight |
Dimensions
C | 24 mm | Width, outer ring |
C2 | 29 mm | Sealing total width |
S | 25,4 mm | Distance raceway |
d1 | 76,5 mm | Rib diameter inner ring |
D1 | 94,5 mm | Outside diameter seal |
Ca | 7,2 mm | Distance to lubrication hole |
A | 10,1 mm | Distance thread |
W | 5 mm | Width of flats |
Calculation factors
f0 | 14,3 | Calculation factor |
Downloads:
Your current product variant
Sealing | KRR | Lip seals on both sides |
Shape of outer surface | B |
Characteristics


All
English

2017-10-28 | Katalog | SG 1 | Englisch