Select a different country or region to see content for your location.
United States
15:16:49 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
DSP | 47 mm | Outside diameter |
B | 31 mm | Width |
Cur | 280 N | Fatigue load limit, radial |
Cr | 10.900 N | Basic dynamic load rating, radial |
C0r | 5.300 N | Basic static load rating, radial |
≈m | 0,16 kg | Weight |
Dimensions
C | 16 mm | Width, outer ring |
S | 12,7 mm | Distance raceway |
d1 | 28,3 mm | Rib diameter inner ring |
Ca | 4 mm | Distance to lubrication hole |
A | 5 mm | Distance thread |
W | 2,5 mm | Width of flats |
Temperature range
Tmin | -35 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 13,1 | Calculation factor |
Downloads:
Your current product variant
Sealing | KRR | Lip seals on both sides |
Shape of outer surface | B | |
Special material | VA | Corrosion-resistant VA design |
Characteristics