Select a different country or region to see content for your location.
United States
06:05:55 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d | 38,1 mm | Bore diameter |
d | 38,1 mm | Bore diameter, inch |
DSP | 80 mm | Outside diameter |
B | 49,2 mm | Width |
Cr | 32.500 N | Basic dynamic load rating, radial |
C0r | 19.800 N | Basic static load rating, radial |
≈m | 0,641 kg | Weight |
Dimensions
C | 21 mm | Width, outer ring |
C2 | 28,3 mm | Sealing total width |
S | 19 mm | Distance raceway |
d1 | 52,3 mm | Rib diameter inner ring |
D1 | 68,5 mm | Outside diameter seal |
Ca | 6,5 mm | Distance to lubrication hole |
A | 8 mm | Distance thread |
W | 4 mm | Width of flats |
W | 3,962 mm | Width of flats (inch) |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
Your current product variant
Sealing | KTT | Triple lip seals on both sides |
Shape of outer surface | B | |
Lubrication hole transposed | AS2/V |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-10-28 | Katalog | SG 1 | Englisch